MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal block for output modules; 16 outputs; TRIAC; 2-wire

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Product Dimensions & Weight

Depth (mm)41,5
Weight (kg)0,28
Width (mm)145
Height (mm)52

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)1
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)18