MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal block for output modules; 16 relay outputs, NO, 2A; 1-wire; screw

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)1
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)16

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO