MITSUBISHI ELECTRIC Changes for the Better
Germany

MELSEC - Q series CPU - For PC (RS - 232)

FA-MOD PLC: Cable

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeRS-232
Cable Length (m)3

Conformity

CENOT IN SCOPE
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)35
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO