MITSUBISHI ELECTRIC Changes for the Better
Germany

Connection cable; PLC 40-pin I/O connector to 32-point terminal block; 5 m

FA-MOD PLC: Cable

SeriesFA RELATED PRODUCTS (MEEFAN)
Type40-CORE; IO MODULES
Cable Length (m)5

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)9
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO