MITSUBISHI ELECTRIC Changes for the Better

FA-CBL50FMV-M

Material number 578107
Connection cable PLC IO unit to Terminal block conversion unit 5m

FA-MOD PLC: Cable

SeriesFA RELATED PRODUCTS (MEEFAN)
Type40-CORE; GENERAL-PURPOSE
Cable Length (m)5

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)17,2
Wood (g)0
Other paper (g)0,2

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO