DE
EN
EN
German
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Programmable Controllers MELSEC
FA-CBL30Q68ADGN
Programmable Controllers MELSEC
MELSEC iQ-R Series
MELSEC iQ-F Series
MELSEC System Q
MELSEC-L Series
MELSEC-F Series
Network related products
Options
PLC engineering software
FA-CBL30Q68ADGN
Material number 685863
PLC MELSEC-Q Series Connection cable; Q68AD-G to FA-LTB40ADGN; 3m
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-MOD PLC: Cable
Series
FA RELATED PRODUCTS (MEEFAN)
Type
FOR ISOLATED ANALOG MODULES
Cable Length (m)
3
Conformity
CE
NOT IN SCOPE
EAC
COMPLIANT
UKCA
NOT IN SCOPE
Environmental
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Controllers
Programmable Controllers MELSEC
All Options
FA-CBL30Q68ADGN