MITSUBISHI ELECTRIC Changes for the Better
Germany

DC-dedicated 32-point conversion module connection cable, source, 0,5m

FA-MOD PLC: Cable

SeriesFA RELATED PRODUCTS (MEEFAN)
Type32-POINT CONVERSION MODULE CAB
Cable Length (m)0,5

Conformity

CENOT IN SCOPE
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)0,2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)7,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO