Series | FA RELATED PRODUCTS (MEEFAN) |
---|---|
Type | SHORTING BAR |
Depth (mm) | 2 |
---|---|
Weight (kg) | 0,104 |
Width (mm) | 150,4 |
Height (mm) | 9,5 |
CE | NOT IN SCOPE |
---|---|
EAC | COMPLIANT |
UL/cUL | NOT IN SCOPE |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Other paper (g) | 18 |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |