MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Conversion adapter for terminal block; 3rd party PLC to R/Q 18point terminal

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR TERMINAL BLOCK

Product Dimensions & Weight

Width (mm)27,4
Height (mm)102
Depth (mm)31,5
Weight (kg)0,1

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE

Product Packaging

Cardboard (g)29,3
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6,3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO