Series | RENEWAL TOOLS |
---|---|
Type | ADAPTER FOR BASE RACK |
Width (mm) | 255 |
---|---|
Height (mm) | 130 |
Depth (mm) | 16,8 |
Weight (kg) | 0,2 |
CE | COMPLIANT |
---|---|
UL/cUL | NOT IN SCOPE |
Cardboard (g) | 130,5 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 15 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |