Series | RENEWAL TOOLS |
---|---|
Type | ADAPTER FOR TERMINAL BLOCK |
Depth (mm) | 98 |
---|---|
Weight (kg) | 0,275 |
Width (mm) | 141,2 |
Height (mm) | 20 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | NOT IN SCOPE |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 71,5 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3,2 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |