MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series; Adapter for base rack installation A62B to Q63B/Q52B

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR BASE RACK

Product Dimensions & Weight

Width (mm)238
Height (mm)240
Depth (mm)11,8
Weight (kg)0,65

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)122,4
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)15
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO