MITSUBISHI ELECTRIC Changes for the Better
Germany

Base Adapter; MELSEC iQ-R series compatible with R312B and R38B

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR BASE RACK

Product Dimensions & Weight

Width (mm)480
Height (mm)240
Depth (mm)11,8
Weight (kg)0,97

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)175
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18,7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO