MITSUBISHI ELECTRIC Changes for the Better
Germany

Base Adapter; MELSEC iQ-R series compatible with R38B and R35B

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR BASE RACK

Product Dimensions & Weight

Width (mm)382
Height (mm)240
Depth (mm)11,8
Weight (kg)0,795

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)156
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)15
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO