Series | RENEWAL TOOLS |
---|---|
Type | ADAPTER FOR BASE RACK |
Width (mm) | 142,8 |
---|---|
Height (mm) | 40 |
Depth (mm) | 117,15 |
Weight (kg) | 0,365 |
CE | COMPLIANT |
---|---|
UL/cUL | NOT IN SCOPE |
Cardboard (g) | 97,5 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 4,3 |
Other plastic (g) | 3,2 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |