Series | MELSECNET |
---|---|
Type | SI/QSI OPTICAL FIBER CABLE |
Cable Length (m) | 30 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 200 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 14,684 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |