MITSUBISHI ELECTRIC Changes for the Better
Germany

Fibre optic cable for MELSECNET; SI/QSI 200/250 µm; 2 m; indoor use (panel)

FA-MOD PLC: Cable

SeriesMELSECNET
TypeSI/QSI OPTICAL FIBER CABLE
Cable Length (m)2

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)130
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9,834
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO