MITSUBISHI ELECTRIC Changes for the Better
Germany

Fibre optic cable for MELSECNET; SI/QSI 200/250 µm; 25 m; indoor use

FA-MOD PLC: Cable

SeriesMELSECNET
TypeSI/QSI OPTICAL FIBER CABLE
Cable Length (m)25

Conformity

EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)130
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO