MITSUBISHI ELECTRIC Changes for the Better

Programmable Logic Controller, ALPHA Communication-/GSM Cable, 1.5 m

FA-COM PLC: Cable

SeriesALPHA2 SERIES
TypeGSM INTERFACE CABLE
Cable Length (m)1,5

Conformity

CECOMPLIANT
Shipping ApprovalsDNV
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)26
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO