MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Controller Communication module; CC-Link

FA-MOD PLC: Network Module

SeriesMELSEC-WS SERIES
TypeREMOTE STATION
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Depth (mm)120,8
Weight (kg)0,12
Width (mm)22,5
Height (mm)96,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)52
Steel (g)0
Glass (g)0
Other plastic (g)5,0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 68-12-2, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO