MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite head station CC-Link

FA-MOD PLC: Network Module

SeriesSTLITE SERIES
TypeCOUPLER MODULE
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)51
Height (mm)65
Depth (mm)100
Weight (kg)0,189

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)15
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO