MITSUBISHI ELECTRIC Changes for the Better

RJ71LP21-25

Material number 504906
PLC iQ-R Series MELSECNET/H Network Interface Module

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER/LOCAL STATION
Network InterfaceMELSECNET/H (MELSECNET10)

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,15
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL, LR, NK, RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 540-97-6, 541-02-6, 556-67-2, 68-12-2, 7439-92-1, 80-05-7, 3147-75-9, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO