Series | MELSEC IQ-R SERIES |
---|---|
Type | MASTER/LOCAL STATION |
Network Interface | CC-LINK IE TSN/ETHERNET/IP |
Weight (kg) | 0,26 |
---|
CE | COMPLIANT |
---|
Cardboard (g) | 72,0 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 3,0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |