MITSUBISHI ELECTRIC Changes for the Better

RJ71BR11

Material number 699847
PLC Network Interface Module; iQ-R Series; MELSECNET/H Network Unit

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER/LOCAL STATION
Power Supply (V)24
Current TypeDC

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,14
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)72
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 71868-10-5, 7439-92-1, 80-05-7, 68-12-2, 119313-12-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO