MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series, BACnet network, 100/10 Mbps, Full duplex / half duplex

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeCONTROLLER/WORKSTATION
Network InterfaceBACNET

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,19

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)47
Other paper (g)28
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO