MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series Energy Measuring Module

FA-MOD PLC: Information Module

SeriesMELSEC IQ-R SERIES
TypeENERGY MEASUREMENT MODULE

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)107,1
Weight (kg)0,152

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)40
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO