MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; High-speed Data Communication Module

FA-MOD PLC: Information Module

SeriesMELSEC IQ-R SERIES
TypeHIGH-SPEED DATA COMMUNICATION

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,24
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO