MITSUBISHI ELECTRIC Changes for the Better

PLC iQ-R Series Intelligent Function Module

FA-MOD PLC: Information Module

SeriesMELSEC IQ-R SERIES
TypeC INTELLIGENT FUNCTION MODULE

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,24
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 80-05-7
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO