MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series Safety Relay CC-Link Module; 1 In-/1 Output; PL e; N type

FA-MOD PLC: Network Module

SeriesMELSEC-QS SERIES
TypeCC-LINK SAFETY RELAY MODULE
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK SAFETY

Product Dimensions & Weight

Width (mm)45
Height (mm)112
Depth (mm)113,5
Weight (kg)0,37

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO