MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS SystemQ Safety CC-Link IE Field Master/Slave Module

FA-MOD PLC: Network Module

SeriesMELSEC-QS SERIES
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK IE FIELD NETWORK

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0,18
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0,0
Others (g)0,0
Styrofoam (g)0,0
Cardboard (g)55,0
Steel (g)0,0
Glass (g)0,0
Other plastic (g)22,0
Wood (g)0,0
Other paper (g)1,0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B