Series | MELSEC-QS SERIES |
---|---|
Type | MASTER STATION |
Network Interface | CC-LINK SAFETY |
Depth (mm) | 90 |
---|---|
Weight (kg) | 0,12 |
Width (mm) | 27,4 |
Height (mm) | 98 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 35 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 11 |
Wood (g) | 0 |
Other paper (g) | 1 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 80-05-7, 7439-92-1, 2451-62-9 |
Dangerous Goods Class | NO |
WEEE | B2B |