QJ71MT91

Material number 155603
PLC Q Series Modbus/TCP Master&Client module,10Base-T/100Base-TX connector(RJ45)

FA-MOD PLC: Network Module

SeriesMELSEC-Q SERIES
TypeMASTER/LOCAL STATION
Network InterfaceMODBUS TCP

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,11
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)70
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)11

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 71868-10-5, 7439-92-1, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO