Series | MELSEC-Q SERIES |
---|---|
Type | MASTER STATION |
Power Supply (V) | 24 |
Current Type | DC |
Network Interface | ANYWIREASLINK |
Depth (mm) | 100 |
---|---|
Weight (kg) | 0,158 |
Width (mm) | 27,4 |
Height (mm) | 98 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 32 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 11 |
Wood (g) | 0 |
Other paper (g) | 1 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1, 7439-92-1, 80-43-3, 85535-85-9, 96-45-7, 3147-75-9 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |