MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series; Insulation Monitoring Module

FA-MOD PLC: Information Module

SeriesMELSEC-Q SERIES
TypeINSULATION MONITORING MODULE

Product Dimensions & Weight

Depth (mm)90,5
Weight (kg)0,1
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)41
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO