MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link IE TSN and CC-Link IE field bridge Unit

FA-MOD PLC: Network Module

SeriesCC-LINK IE TSN
TypeBRIDGE UNIT
Power Supply (V)24
Current TypeDC

Product Dimensions & Weight

Depth (mm)124
Weight (kg)0,001
Width (mm)49
Height (mm)114,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)97
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO