MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field Remote IO-Link master; 8 chan. max.; spring clamp terminal

FA-MOD PLC: Network Module

SeriesCC-LINK IE FIELD/IO-LINK
TypeIO-LINK MASTER
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE FIELD/IO-LINK

Product Dimensions & Weight

Width (mm)163
Height (mm)50
Depth (mm)68
Weight (kg)0,24

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO