MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link IE Field Network Ethernet adapter unit

FA-MOD PLC: Network Module

SeriesCC-LINK IE FIELD NETWORK
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE FIELD NETWORK

Product Dimensions & Weight

Width (mm)135
Height (mm)90
Depth (mm)109
Weight (kg)0,7

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)195
Other paper (g)2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 13560-89-9, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B