MITSUBISHI ELECTRIC Changes for the Better
Germany

Network Bridge Module: CC-Link IE TSN-AnyWireASLINK

FA-MOD PLC: Network Module

SeriesCC-LINK IE TSN/ANYWIREASLINK
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE TSN/ANYWIREASLINK

Product Dimensions & Weight

Width (mm)43
Height (mm)102
Depth (mm)102,8
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO