MITSUBISHI ELECTRIC Changes for the Better

Network Bridge Module: CC-Link IE TSN-AnyWireASLINK; coated

FA-MOD PLC: Network Module

SeriesCC-LINK IE TSN/ANYWIREASLINK
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE TSN/ANYWIREASLINK

Product Dimensions & Weight

Depth (mm)102,8
Weight (kg)0,2
Width (mm)43
Height (mm)102

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO