MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link IE Field Network-AnyWireASLINK

FA-MOD PLC: Network Module

SeriesCC-LINK IE FIELD/ANYWIREASLINK
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE FIELD/ANYWIREASLINK

Product Dimensions & Weight

Width (mm)43
Height (mm)102
Depth (mm)96
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)67
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO