MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC L Series IO-Link Master Module; 6 channels

FA-MOD PLC: Network Module

SeriesMELSEC-L SERIES
TypeMASTER STATION
Power Supply (V)24
Current TypeDC
Network InterfaceIO-LINK

Product Dimensions & Weight

Depth (mm)117
Weight (kg)0,18
Width (mm)28,5
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)60
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO