MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC L Series AnyWireASLINK Master

FA-MOD PLC: Network Module

SeriesMELSEC-L SERIES
TypeMASTER STATION
Power Supply (V)24
Current TypeDC
Network InterfaceANYWIREASLINK

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)104,5
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)42
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)16
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO