Series | MELSEC-WS SERIES |
---|---|
Type | SAFETY I/O COMBINED MODULE |
Power Supply (V) | 24 |
Current Type | DC |
Integrated Digital Inputs | 8 |
Integrated Digital Outputs | 4 |
Rated Input Voltage (VDC) | 5/30 |
Rated Load Voltage (VDC) | 15-30 |
Output Type | TRANSISTOR |
Output Logic | SOURCE |
Wiring | SPRING CLAMP |
Depth (mm) | 120,8 |
---|---|
Weight (kg) | 0,18 |
Width (mm) | 22,5 |
Height (mm) | 106,5 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 35 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2,0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |