MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Controller Input module; 8 safety inputs

FA-MOD PLC: Digital Input Module

SeriesMELSEC-WS SERIES
TypeSAFETY DC INPUT
Power Supply (V)24
Current TypeDC
Integrated Digital Inputs8
Rated Input Voltage (VDC)30
WiringSPRING CLAMP

Product Dimensions & Weight

Width (mm)22,5
Height (mm)106,5
Depth (mm)120,8
Weight (kg)0,15

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO