MITSUBISHI ELECTRIC Changes for the Better

STlite 4 Channel Digital Output Module; DC 24V 750-515

FA-MOD PLC: Digital Output Module

SeriesSTLITE SERIES
TypeRELAY OUTPUT
Power Supply (V)5
Current TypeAC
Occupied Stations1
Integrated Digital Outputs4
Output TypeRELAY
Rated Load Voltage (VAC)250
Rated Load Voltage (VDC)30
WiringCAGE CLAMP
Int. Current Consumption (A)0,095

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,071
Width (mm)12
Height (mm)67,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO