MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite; 2 Channel Output module, 2A

FA-MOD PLC: Digital Output Module

SeriesSTLITE SERIES
TypeTRANSISTOR OUTPUT (SOURCE)
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs4
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)24
WiringCAGE CLAMP
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Width (mm)12
Height (mm)69,8
Depth (mm)100
Weight (kg)0,047

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO