MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite interface module 750-410

FA-MOD PLC: Digital Input Module

SeriesSTLITE SERIES
TypeDC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs2
Rated Input Voltage (VDC)24
WiringCAGE CLAMP
Int. Current Consumption (A)0,0025

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,046
Width (mm)12
Height (mm)69,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO