MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite 8 Channel digital output

FA-MOD PLC: Digital I/O Module

SeriesSTLITE SERIES
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringCAGE CLAMP
Int. Current Consumption (A)0,046

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,049
Width (mm)12
Height (mm)69,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO