MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite output module 2 DO Relay 230V AC, 30V DC, 2A

FA-MOD PLC: Digital Output Module

SeriesSTLITE SERIES
TypeRELAY OUTPUT
Integrated Digital Outputs2
Output TypeRELAY
Rated Load Voltage (VAC)230
Rated Load Voltage (VDC)30
WiringCAGE CLAMP
Int. Current Consumption (A)0,1

Product Dimensions & Weight

Width (mm)12
Height (mm)65
Depth (mm)100
Weight (kg)0,0535

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO