MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC QS Safety CC-Link Remote I/O Module; 8 Safety Inputs

FA-MOD PLC: Digital Input Module

SeriesMELSEC-QS SERIES
TypeCC-LINK SAFETY REMOTE I/O
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Depth (mm)74,5
Weight (kg)0,46
Width (mm)197
Height (mm)65

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)250
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B